IESNA:LM-63-2002
[TEST]P1198249
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-727-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6919
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1014.4 1038.6 1051.9 1040.1 1000.5 920.1 855.8 854 886.3 931.1
998.3 1087.8 1204.6 1363.9 1542.4 1714.2 1891.9 2085 2301.2 2488.1
2578.1 2531.1 2355.9 2036.9 1489.9 953.5 652.8 474.3 345.8 256.3
185.4 141.7 113.8 83.7 47.7 16.9 0
1014.4 1044.5 1058.1 1047.1 1008.2 928.1 862.8 856.9 887.4 930.3
994.6 1082 1193.9 1347.4 1529.1 1702.8 1883.1 2078.4 2297.2 2491.4
2595.3 2563.7 2401.8 2111.4 1589.7 1015.1 692.4 504.5 367.1 271
196.4 150.2 119.3 92.9 54 22 0
1014.4 1042.7 1057.4 1049.3 1015.9 944.7 875.3 864.6 891.8 934.7
993.5 1077.9 1188.1 1331.6 1512.3 1710.9 1884.2 2056.4 2276.6 2488.9
2620.7 2632.8 2516.4 2214.2 1717.5 1132.6 800 596.2 444.2 322.7
234.6 175.1 132.9 112.3 67.9 23.9 0
1014.4 1040.8 1058.8 1058.1 1036.8 985.4 917.1 884.4 895.8 931.1
985 1058.5 1154.3 1276.2 1426.7 1595.6 1774 1958.7 2164.7 2394.5
2591.3 2679.8 2629.8 2443.7 2058.9 1454.2 980.6 754.5 596.2 462.6
353.9 259.2 182.5 128.1 91.8 36 0
1014.4 1040.8 1063.6 1072.8 1062.9 1033.1 979.2 932.2 923 944.3
987.6 1051.9 1130.4 1232.5 1359.5 1509 1673.1 1845.3 2034.7 2259.8
2507.6 2712.1 2794.7 2721.3 2464.3 1920.1 1241.3 808.8 622.3 503.7
403.1 322.7 247.5 177 113.1 49.2 0
1014.4 1038.3 1064.7 1086 1094.1 1088.2 1062.9 1023.2 993.1 990.5
1014.4 1063.6 1132.3 1218.2 1326.5 1460.9 1619.1 1795 1978.2 2176.8
2423.1 2694.5 2922.8 3033.3 2974.2 2671.3 1988.4 1176.7 654.6 442
336.7 252.6 189.1 130.3 79.7 33 0
1014.4 1037.9 1065.8 1095.9 1120.5 1137.4 1143.6 1137 1120.1 1109.5
1121.3 1157.2 1211.6 1281.7 1376.4 1500.5 1651 1824.3 2017.8 2224.1
2432.3 2669.9 2955.1 3287.8 3570.8 3657.5 3425.4 2658.1 1610.3 797.1
397.6 246.7 160.8 98 56.2 21.7 0
1014.4 1034.2 1063.6 1100 1136.3 1170.4 1207.9 1244.6 1275.1 1301.9
1332.4 1369.1 1417.9 1485.5 1579.8 1706.5 1865.4 2049 2251.7 2463.2
2667.3 2869.9 3094.6 3406.3 3885.1 4483.5 4932.2 4911.6 4175.1 3034.4
1773.3 815.8 329.3 166.3 73.8 21.3 0
1014.4 1031.3 1057.7 1094.4 1135.2 1181.8 1236.9 1300 1370.9 1449.8
1543.5 1647.7 1756.8 1875 2013.4 2184.1 2379.8 2589.8 2800.9 2997.3
3184.6 3360.8 3532.6 3714.7 3973.6 4412.3 5109.1 5786.5 5771.8 4959.7
3459.6 1640.4 518.4 197.2 91.8 30.1 0
1014.4 1026.5 1051.9 1086 1127.1 1176 1233.6 1299.7 1370.9 1455.7
1555.6 1668.7 1790.5 1929 2098.9 2310.4 2561.9 2848.3 3117.8 3371.1
3608.6 3823 4011.8 4213.3 4474.4 4902.4 5580.9 6280 6465.7 5848.2
4113.8 1648.5 438.7 169.6 75.3 22.4 0
1014.4 1025.4 1049.3 1082 1120.1 1163.8 1218.9 1281.3 1351.1 1430.8
1524.4 1629 1740.3 1864.3 2014.9 2203.6 2430.5 2679.4 2929.4 3169.2
3399 3616.3 3821.9 4037.1 4317.2 4737.2 5455.4 6084.6 6231.9 5660.6
4146.9 1741 460.4 171.1 67.2 18.7 0
1014.4 1021.8 1042.3 1071.7 1105.8 1145.1 1193.6 1248.3 1307 1374.2
1450.9 1536.1 1621.7 1714.2 1826.2 1964.6 2134.2 2322.5 2514.6 2705.5
2892.7 3066.4 3230.8 3410 3658.2 4070.5 4680 5194 5165.7 4588.2
3370.7 1420.8 377.8 143.9 55.4 14.3 0
1014.4 1019.9 1036.4 1061.4 1090 1122.7 1162.4 1204.2 1246.8 1292.3
1343.4 1396.6 1445.1 1486.9 1531.7 1587.5 1660.2 1748 1843.4 1945.8
2053.4 2161.7 2270 2400.4 2604.9 2986.3 3516.5 3849.1 3607.5 3017.9
2142.3 898.8 247.8 97.7 41.9 12.5 0
1014.4 1012.6 1019.2 1031.7 1044.5 1057.7 1068.4 1070.2 1057 1025.4
975.9 909.8 829.7 745.7 663.4 597.7 549.6 519.1 508.5 515.1
539.3 566.5 577.1 565.4 540.1 499.3 422.6 319.8 244.1 197.5
157.9 123.7 94.4 67.2 41.5 15.4 0
1014.4 1002.7 997.2 993.1 986.9 972.6 941.4 890 817.3 740.9
676.6 625.6 587.1 555.1 529.8 511.8 497.8 488.3 481.3 475.4
463.7 444.2 417.4 383.3 341.1 299.2 266.5 239.4 212.6 185.4
157.9 131.1 103.2 72.7 43.7 14.7 0
1014.4 992.4 974 952 923.4 879.7 822.8 767 721.1 683.6
651.3 623 598.4 574.9 551.8 530.2 512.5 497.8 484.3 467.4
444.2 415.2 388.1 366 345.1 320.5 293 264.7 239.7 214.4
182.8 152 119.3 86.3 50.3 23.1 0
1014.4 982.5 949.1 910.5 863.9 811.7 771.7 746 725.1 702.3
676.6 650.2 624.1 598.8 572.4 543.7 515.5 490.9 470.3 451.6
435.1 420.7 408.3 393.9 372.6 341.1 310.2 285.3 260.7 235
208.2 178.8 147.6 113.1 74.9 40 0
1014.4 979.2 931.4 879.7 827.5 786.8 767.3 760 750.1 731.7
706 674.4 641.4 609.1 575.7 539.7 504.1 473.2 450.8 436.5
424 413.8 404.2 378.5 346.2 330.8 314.3 296.7 275.4 252.6
227.6 203 176.6 139.9 105.7 60.6 0
1014.4 972.2 915.3 856.2 807.3 780.9 776.9 780.5 776.5 757.4
727.3 691 648.7 612.4 572.7 539 510.3 480.2 452.7 428.5
409.7 397.2 373.8 344.7 332.3 316.8 300.3 283.1 264.7 244.5
222.5 204.9 175.9 144.3 109.4 62.8 0
1014.4 967.4 903.5 840.4 797.4 781.3 786.8 795.6 793 774.7
741.3 698.3 650.9 602.1 560.6 540.1 515.8 479.5 437.3 405.7
385.5 373.4 345.1 328.2 314.3 298.5 281.2 262.9 243 222.5
202.3 187.2 156.8 125.2 94.4 57.6 0
1014.4 964.8 892.5 830.1 791.9 781.6 791.6 802.2 801.5 783.1
749 704.2 652 595.1 546.3 523.2 490.1 445.7 406.8 382.9
366 353.6 329 316.1 300.7 285.3 267.3 249.3 230.2 210
193.5 198.3 146.5 108.3 80 33.4 0
1014.4 967.8 896.9 832.3 793.4 782.4 791.2 803.7 803.7 785.3
751.2 706.4 654.6 597.3 547 524.3 490.9 445.3 407.9 382.9
364.6 353.9 327.5 315 300 285.3 268 249.7 231.3 210
190.9 179.9 136.2 108.3 82.6 47.7 0
